Angular contact ball bearings / single row / contact angle 25° / ACDGB / P4A / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7018 ACDGB/P4A
71913 ACDGB/P4A
7206 ACDGB/P4A
7211 ACDGB/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

581.92 €

1 4 Days 901402473165706191951205.0

328.82 €

1 4 Days 6590137316571053615202.0

252.62 €

1 17 Days 3062167316570733280194.0

336.50 €

1 4 Days 55100217316570091236603.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 25 degrees
Preload Medium preload Seal None. open bearing Temperature range -30 to +100 °C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360