Cylindrical roller bearings PPV2NR Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNF5018 PPV2NR

Part Number
NNF5018 PPV2NR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

266.03 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 90 O.D. D(mm) 140 Width B(mm) 67
Precision (JIS) Class 0 Number of Raceway Ring Rows Double Row Bore Cylindrical bore
Cage None. full complement bearing Clearance Normal radial clearance Current insulation No current insulation
Design Fixed bearing Outer ring 2 ring grooves with circlip on outer ring Product range With two loosley enclosed circlips
Temperature range -20 to +80 °C Weight(g) 3710.0

This page is Cylindrical roller bearings PPV2NR Series, part number NNF5018 PPV2NR.
You can find the detail information about specifications and dimensions on part number NNF5018 PPV2NR.

Tech Support