Cylindrical roller bearings V Series (NCF2914 V)

Cylindrical roller bearings  V Series NCF2914 V

Product Details:

Manufacturer part number: NCF2914 V

Brand: ZEN

Price: 80.40

Delivery time: 4 Days


Technical Data:

I.D. d: 70 mm

O.D. D: 100 mm

Width B: 19 mm

Weight: 490.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NCF2914 V

Part Number
NCF2914 V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

80.40 €

1 4 Days 7010019490.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage None. full complement bearing Clearance Normal radial clearance Current insulation No current insulation
Design Support bearing (axial displacement) Outer ring Without groove/lubrication holes Seal None. open bearing
Temperature range -30 to +150 °C

This page is Cylindrical roller bearings V Series, part number NCF2914 V.
You can find the detail information about specifications and dimensions on part number NCF2914 V.

Variation of this product

Part Number
NCF3005 V
NCF3007 V
NCF3008 V
NCF3026 V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

-

1 Quote 254716130.0

37.99 €

1 4 Days 356220260.0

29.83 €

1 4 Days 406821310.0

336.88 €

1 4 Days 130200525650.0

Tech Support