Cylindrical roller bearings VC3 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NCF3008 VC3

Part Number
NCF3008 VC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.83 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 40 O.D. D(mm) 68 Width B(mm) 21
Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage None. full complement bearing Clearance Slightly increased radial clearance Current insulation No current insulation
Design Support bearing (axial displacement) Outer ring Without groove/lubrication holes Seal None. open bearing
Temperature range -30 to +150 °C Weight(g) 310.0

This page is Cylindrical roller bearings VC3 Series, part number NCF3008 VC3.
You can find the detail information about specifications and dimensions on part number NCF3008 VC3.

Tech Support