Deep groove ball bearings / single row / ATN9C3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3205 ATN9C3
3303 ATN9C3
4305 ATN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Arrangement Bore Contact angle Current insulation EAN Outer ring Weight
(g)

34.79 €

1 17 Days 255220.6Standard version-30 degrees-7316577040626-173.0

47.56 €

1 17 Days 174722.2Standard version-30 degrees-7316577060341-176.0

46.27 €

1 17 Days 256224-Cylindrical bore-No current insulation7316571673028Without flange/groove340.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Cage Polyamide cage Clearance Slightly increased radial clearance
Seal None. open bearing Temperature range -20 to +120 °C

Tech Support