Drawn cup roller bearings with open end (HK2012)

Drawn cup roller bearings with open end HK2012

Product Details:

Manufacturer part number: HK2012

Brand: ZEN

Price: 1.03

Delivery time: 4 Days


Technical Data:

I.D. d: 20 mm

O.D. D: 26 mm

Width B: 12 mm

Weight: 13.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HK2012

Part Number
HK2012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

1.03 €

1 4 Days 20261213.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Cage Sheet steel cage Lubrication hole Without lubrication groove
Seal None. open bearing Temperature range -30 to +140 °C

This page is Drawn cup roller bearings with open end, part number HK2012.
You can find the detail information about specifications and dimensions on part number HK2012.

Variation of this product

Part Number
HK3520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

2.91 €

1 4 Days 35422041.0

Tech Support