Machined needle roller bearings (NK15/12)

Machined needle roller bearings NK15/12

Product Details:

Manufacturer part number: NK15/12

Brand: ZEN

Price: 2.53

Delivery time: 4 Days


Technical Data:

I.D. d: 15 mm

O.D. D: 23 mm

Width B: 12 mm

Inner ring: Without inner ring

Weight: 18.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK15/12

Part Number
NK15/12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Inner ring Weight
(g)

2.53 €

1 4 Days 152312Without inner ring18.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Cage Sheet steel cage
Clearance Normal radial clearance Lubrication Groove with lubrication hole(s) Seal None. open bearing
Temperature range -20 to +100 °C

Tech Support