Angular contact ball bearings / single row / contact angle 40° / series BECBY / SKF (7214 BECBY)

Angular contact ball bearings / single row / contact angle 40° / series BECBY / SKF 7214 BECBY

Product Details:

Manufacturer part number: 7214 BECBY

Brand: SKF

Price: 186.29

Delivery time: 4 Days


Technical Data:

I.D. D: 70 φ

Outer Diameter D: 125 φ

Width B: 24 mm

EAN: 7316576650062

Weight: 1105.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7214 BECBY

Part Number
7214 BECBY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

186.29 €

1 4 Days 701252473165766500621105.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with a low axial clearance in O- and X-arrangem Cage Brass cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None. open bearing
Temperature range -20 to +150 °C

Tech Support