Needle roller / angular contact ball bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKIB5907

Part Number
NKIB5907
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.92 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 35 O.D. D(mm) 55 Width B(mm) 30
Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Cage Sheet steel cage Operating direction Double direction bearing Seal None. open bearing
Temperature range -20 to +120 °C Weight(g) 247.0

This page is Needle roller / angular contact ball bearings, part number NKIB5907.
You can find the detail information about specifications and dimensions on part number NKIB5907.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360