Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HK1410
Part Number
|
---|
HK1410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Arrangement | Axial guidance | Cage | Clearance | Inner ring | Lubrication hole | Lubrication | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.58 € | 1 | 4 Days | 14 | 20 | 10 | - | - | Single Track | - | - | - | Sheet steel cage | - | - | Without lubrication groove | - | - | - | - | None. open bearing | -30 to +140 °C | 8.0 |
Loading...
This page is Roller Bearings, part number HK1410.
You can find the detail information about specifications and dimensions on part number HK1410.
Configure
Basic Attributes
Inner/Outer Ring Material
Precision (JIS)
Rolling Element Material
Arrangement
Axial guidance
Clearance
Inner ring
Lubrication
Operating direction
Outer ring
Product range
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Number of Raceway Ring Rows
Cage
Lubrication hole
Seal
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32015 |
32020 |
32206 |
HK2522 |
NA4911 |
NKI20/20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Arrangement | Axial guidance | Cage | Clearance | Inner ring | Lubrication hole | Lubrication | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.30 € | 1 | 4 Days | 75 | 115 | 25 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 915.0 | ||
45.78 € | 1 | 4 Days | 100 | 150 | 32 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 1941.0 | ||
6.08 € | 1 | 4 Days | 30 | 62 | 21.25 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 302.0 | ||
1.74 € | 1 | 4 Days | - | - | - | - | - | Single Track | - | - | - | Sheet steel cage | - | - | Without lubrication groove | - | - | - | - | None. open bearing | -30 to +140 °C | 47.0 | ||
18.72 € | 1 | 4 Days | 55 | 80 | 25 | - | Class 0 | Single Track | - | - | - | Sheet steel cage | Normal radial clearance | With inner ring | - | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 406.0 | ||
6.37 € | 1 | 4 Days | 20 | 32 | 20 | - | Class 0 | Single Track | - | - | - | Sheet steel cage | Normal radial clearance | With inner ring | - | Groove with lubrication hole(s) | - | - | - | None. open bearing | -20 to +100 °C | 61.0 |