Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AXK1730
Part Number
|
---|
AXK1730 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Arrangement | Axial guidance | Cage | Clearance | Inner ring | Lubrication hole | Lubrication | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.90 € | 1 | 4 Days | 17 | 30 | 2 | Steel | - | - | Steel | - | - | Sheet steel cage | - | - | - | - | Single direction bearing | - | Axial needle roller and cage assembly only | - | -20 to +120 °C | 2.0 |
Loading...
This page is Roller Bearings, part number AXK1730.
You can find the detail information about specifications and dimensions on part number AXK1730.
Configure
Basic Attributes
Precision (JIS)
Number of Raceway Ring Rows
Arrangement
Axial guidance
Clearance
Inner ring
Lubrication hole
Lubrication
Outer ring
Seal
Type
I.D. d(mm)
O.D. D(mm)
Width B(mm)
Inner/Outer Ring Material
Rolling Element Material
Cage
Operating direction
Product range
Temperature range
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
32015 |
32020 |
32206 |
AXK7095 |
HK1410 |
HK2522 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Rolling Element Material | Arrangement | Axial guidance | Cage | Clearance | Inner ring | Lubrication hole | Lubrication | Operating direction | Outer ring | Product range | Seal | Temperature range | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.30 € | 1 | 4 Days | 75 | 115 | 25 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 915.0 | ||
45.78 € | 1 | 4 Days | 100 | 150 | 32 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 1941.0 | ||
6.08 € | 1 | 4 Days | 30 | 62 | 21.25 | - | Class 0 | Single Track | - | Standard version | - | Sheet steel cage | - | - | - | - | - | - | Complete tapered roller bearing | - | -30 to +120 °C | 302.0 | ||
3.12 € | 1 | 4 Days | 70 | 95 | 4 | Steel | - | - | Steel | - | - | Sheet steel cage | - | - | - | - | Single direction bearing | - | Axial needle roller and cage assembly only | - | -20 to +120 °C | 45.0 | ||
0.58 € | 1 | 4 Days | 14 | 20 | 10 | - | - | Single Track | - | - | - | Sheet steel cage | - | - | Without lubrication groove | - | - | - | - | None. open bearing | -30 to +140 °C | 8.0 | ||
1.74 € | 1 | 4 Days | - | - | - | - | - | Single Track | - | - | - | Sheet steel cage | - | - | Without lubrication groove | - | - | - | - | None. open bearing | -30 to +140 °C | 47.0 |