Roller Bearings -2RS Series (HK0808-2RS)

Roller Bearings  -2RS Series HK0808-2RS

Product Details:

Manufacturer part number: HK0808-2RS

Brand: ZEN

Price: 0.93

Delivery time: 4 Days


Technical Data:

I.D. d: 8 mm

O.D. D: 12 mm

Width B: 8 mm

Inner/Outer Ring Material: -

Precision (JIS): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HK0808-2RS

Part Number
HK0808-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Inner/Outer Ring Material Precision (JIS) Number of Raceway Ring Rows Rolling Element Material Axial guidance Clearance Inner ring Lubrication hole Lubrication Outer ring Seal Temperature range Weight
(g)

0.93 €

1 4 Days 8128--Single Track----Without lubrication groove--Contact seals on both sides-30 to +100 °C30.0

Loading...

  1. 1

Basic information

Cage Sheet steel cage

This page is Roller Bearings -2RS Series, part number HK0808-2RS.
You can find the detail information about specifications and dimensions on part number HK0808-2RS.

Variation of this product

Part Number
HK1616 -2RS
NA22/6 -2RS
NA4905 -2RS
NA4909 -2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Inner/Outer Ring Material Precision (JIS) Number of Raceway Ring Rows Rolling Element Material Axial guidance Clearance Inner ring Lubrication hole Lubrication Outer ring Seal Temperature range Weight
(g)

0.97 €

1 4 Days 162216--Single Track----Without lubrication groove--Contact seals on both sides-30 to +100 °C14.0

7.37 €

1 4 Days 61912Steel--SteelWithout axial guidance----Spherical outside surfaceLip seal on both sides-20 to +120 °C10.0

8.35 €

1 4 Days 254218-Class 0Single Track--Normal radial clearanceWith inner ring-Groove with lubrication hole(s)-Lip seal on both sides-20 to +120 °C30.0

17.23 €

1 4 Days 456823-Class 0Single Track--Normal radial clearanceWith inner ring-Groove with lubrication hole(s)-Lip seal on both sides-20 to +120 °C300.0

Tech Support