Manufacturer part number: 7207 BEGAPH
Brand: SKF
Price: Please contact the support for quotation
Delivery time: Quote
I.D. D: 35 φ
Outer Diameter D: 72 φ
Width B: 17 mm
EAN: -
Weight: 270.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7207 BEGAPH
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Bearing pair with light preload in O- and X-arrangement | Cage | Polyamide cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | Seal | None. open bearing |
Temperature range | -20 to +150 °C |
This page is Angular contact ball bearings / single row / contact angle 40° / series BEGAPH / SKF, part number 7207 BEGAPH.
You can find the detail information about specifications and dimensions on part number 7207 BEGAPH.
Part Number |
---|
7310 BEGAPH |
7314 BEGAPH |
7318 BEGAPH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
137.50 € | 1 | 4 Days | 50 | 110 | 27 | 7316572839751 | 1038.0 | ||
264.35 € | 1 | 4 Days | 70 | 150 | 35 | 7316573421948 | 2593.0 | ||
718.17 € | 1 | 4 Days | 90 | 190 | 43 | 7316574822874 | 4975.0 |