Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7313 BEGBM
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 65 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 140 | Width B(mm) | 33 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Brass cage |
Clearance | Normal radial clearance | Contact angle | 40 degrees | EAN | 7316577094506 |
Seal | None. open bearing | Temperature range | -20 to +150 °C | Weight(g) | 2310.0 |
This page is Angular contact ball bearings / single row / contact angle 40° / series BEGBM / SKF, part number 7313 BEGBM.
You can find the detail information about specifications and dimensions on part number 7313 BEGBM.