Roller Bearings PP Series (CSK12 PP)

Roller Bearings  PP Series CSK12 PP

Product Details:

Manufacturer part number: CSK12 PP

Brand: ZEN

Price: 99,999.00

Delivery time: 4 Days


Technical Data:

I.D. d: - mm

O.D. D: - mm

Width B: - mm

Inner/Outer Ring Material: -

Rolling Element Material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSK12 PP

Part Number
CSK12 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Inner/Outer Ring Material Rolling Element Material Axial guidance Cage Design Outer ring Press-on springs Seal Temperature range Weight
(g)
Version

99,999.00 €

1 4 Days -------Drawn cup roller clutch with bearingWithout knurling on outer ringSteel springs--10 to +70 °C38.0Keyway in the inner and outer ring

Loading...

  1. 1

Tech Support