Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NNF5004 PPV |
NNF5005 PPV |
NNF5010 PPV |
NNF5014 PPV |
NNF5017 PPV |
NNF5018 PPV |
NNF5020 PPV |
NNF5022 PPV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
46.93 € | 1 | 4 Days | 20 | 42 | 30 | 200.0 | ||
57.39 € | 1 | 4 Days | 25 | 47 | 30 | 233.0 | ||
59.72 € | 1 | 4 Days | 50 | 80 | 40 | 760.0 | ||
182.59 € | 1 | 4 Days | 70 | 110 | 54 | 1870.0 | ||
260.80 € | 1 | 4 Days | 85 | 130 | 60 | 2830.0 | ||
266.03 € | 1 | 4 Days | 90 | 140 | 67 | 3667.0 | ||
- | 1 | Quote | 100 | 150 | 67 | 3700.0 | ||
427.75 € | 1 | 4 Days | 110 | 170 | 80 | 6570.0 |
Loading...
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical bore |
---|---|---|---|---|---|
Cage | None. full complement bearing | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Fixed bearing | Temperature range | -20 to +80 °C |