Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NNF5020 PPVC3
I.D. d(mm) | 100 | O.D. D(mm) | 150 | Width B(mm) | 67 |
---|---|---|---|---|---|
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Double Row | Bore | Cylindrical bore |
Cage | None. full complement bearing | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Design | Fixed bearing | Temperature range | -20 to +80 °C | Weight(g) | 3700.0 |
This page is Roller Bearings PPVC3 Series, part number NNF5020 PPVC3.
You can find the detail information about specifications and dimensions on part number NNF5020 PPVC3.