Deep groove ball bearings / single row / split inner rings / C2 / SKF (6005 C2)

Deep groove ball bearings / single row / split inner rings / C2 / SKF 6005 C2

Product Details:

Manufacturer part number: 6005 C2

Brand: SKF

Price: 10.62

Delivery time: 17 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

Accuracy  (JIS): Grade 5

I.D. D: 25 φ

Outer Diameter D: 47 φ

Width B: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6005 C2

Part Number
6005 C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Rolling Element Material Bore Current insulation Design EAN Groove(s) on outer ring Outer ring Temperature range Weight
(g)

10.62 €

1 17 Days SteelGrade 5254712Single RowSteelCylindrical boreNo current insulation-7316570636840-Without flange/groove-20 to +150 °C76.0

Loading...

  1. 1

Basic information

Cage Sheet steel cage Clearance Reduced radial clearance Seal None. open bearing

This page is Deep groove ball bearings / single row / split inner rings / C2 / SKF, part number 6005 C2.
You can find the detail information about specifications and dimensions on part number 6005 C2.

Variation of this product

Part Number
QJ209 C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Rolling Element Material Bore Current insulation Design EAN Groove(s) on outer ring Outer ring Temperature range Weight
(g)

114.50 €

1 4 Days -Grade 0-------Split inner ring7316570180992Without groove--30 to +150 °C475.0

Tech Support