Manufacturer part number: NCF2217 V
Brand: ZEN
Price: 107.17 €
Delivery time: 4 Days
I.D. d: 85 mm
O.D. D: 150 mm
Width B: 36 mm
Number of Raceway Ring Rows: Single Track
Design: Support bearing (axial displacement)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NCF2217 V
Part Number
|
---|
NCF2217 V |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Design | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
107.17 € | 1 | 4 Days | 85 | 150 | 36 | Single Track | Support bearing (axial displacement) | 2740.0 |
Loading...
Precision (JIS) | Class 0 | Bore | Cylindrical bore | Cage | None. full complement bearing |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without groove/lubrication holes |
Seal | None. open bearing | Temperature range | -30 to +150 °C |