Roller Bearings VC3 Series (NCF2204 VC3)

Roller Bearings  VC3 Series NCF2204 VC3

Product Details:

Manufacturer part number: NCF2204 VC3

Brand: ZEN

Price: 26.07

Delivery time: 4 Days


Technical Data:

I.D. d: 20 mm

O.D. D: 47 mm

Width B: 18 mm

Weight: 160.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NCF2204 VC3

Part Number
NCF2204 VC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

26.07 €

1 4 Days 204718160.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Bore Cylindrical bore
Cage None. full complement bearing Clearance Slightly increased radial clearance Current insulation No current insulation
Design Support bearing (axial displacement) Outer ring Without groove/lubrication holes Seal None. open bearing
Temperature range -30 to +150 °C

This page is Roller Bearings VC3 Series, part number NCF2204 VC3.
You can find the detail information about specifications and dimensions on part number NCF2204 VC3.

Variation of this product

Part Number
NCF2205 VC3
NCF2208 VC3
NCF2913 VC3
NCF3010 VC3
NCF3017 VC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

30.97 €

1 4 Days 255218180.0

52.15 €

1 4 Days 408023540.0

64.16 €

1 4 Days 659016310.0

-

1 Quote 508023430.0

106.50 €

1 4 Days 85130341510.0

Tech Support