Roller Bearings XTN Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STO8 XTN

Part Number
STO8 XTN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.43 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 8 O.D. D(mm) 24 Width B(mm) 10
Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance Without axial guidance
Cage Polyamide cage Outer ring Cylindrical outside surface Seal None. open bearing
Temperature range -20 to +120 °C Weight(g) 27.0

This page is Roller Bearings XTN Series, part number STO8 XTN.
You can find the detail information about specifications and dimensions on part number STO8 XTN.

Tech Support