Roller Bearings -Z Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKX40 -Z

Part Number
NKX40 -Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.10 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 40 O.D. D(mm) 52 Width B(mm) 32
Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Cage Sheet steel cage Lubrication For grease lubrication Operating direction Single direction bearing
Temperature range -20 to +120 °C Weight(g) 208.0

This page is Roller Bearings -Z Series, part number NKX40 -Z.
You can find the detail information about specifications and dimensions on part number NKX40 -Z.

Tech Support