Angular contact ball bearings / single row / contact angle 15° / SKF / CD / P4A series / SKF (7000 CD/P4A)

Angular contact ball bearings / single row / contact angle 15° / SKF / CD / P4A series / SKF 7000 CD/P4A

Product Details:

Manufacturer part number: 7000 CD/P4A

Brand: SKF

Price: 148.10

Delivery time: 4 Days


Technical Data:

I.D. D: 10 φ

Outer Diameter D: 26 φ

Width B: 8 mm

EAN: 7316571004167

Weight: 19.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000 CD/P4A

Part Number
7000 CD/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

148.10 €

1 4 Days 10268731657100416719.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 15 degrees
Preload Light preload Seal None. open bearing Temperature range -30 to +100 °C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360