Angular contact ball bearings / Contact angle 15° / SKF / Series CD / P4ADBA / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7009 CD/P4ADBA

Part Number
7009 CD/P4ADBA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

445.10 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 I.D. D(φ) 45
Outer Diameter D(φ) 75 Width B(mm) 32 Rolling Element Material Steel
Arrangement Set of two bearings in O-arrangement <> Cage Polyamide cage Contact angle 15 degrees
EAN 7316570763065 Preload Light preload Seal None. open bearing
Temperature range -30 to +100 °C Weight(g) 460.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360