Tapered roller bearings (30206)

Tapered roller bearings 30206

Product Details:

Manufacturer part number: 30206

Brand: ZEN

Price: 5.37

Delivery time: 4 Days


Technical Data:

I.D. d: 30 mm

O.D. D: 62 mm

Width B: 17.25 mm

Weight: 237.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30206

Part Number
30206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

5.37 €

1 4 Days 306217.25237.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 °C

This page is Tapered roller bearings, part number 30206.
You can find the detail information about specifications and dimensions on part number 30206.

Variation of this product

Part Number
30311
32213
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

24.30 €

1 4 Days 5512031.51620.0

29.78 €

1 4 Days 6512032.751560.0

Tech Support