Angular contact ball bearings / contact angle 15° / series CDGA / P4 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71817 CDGA/P4

Part Number
71817 CDGA/P4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

622.08 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 I.D. D(φ) 85
Outer Diameter D(φ) 110 Width B(mm) 13 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 15 degrees
EAN 7316574349586 Preload Light preload Seal None. open bearing
Temperature range -30 to +100 °C Weight(g) 266.0

This page is Angular contact ball bearings / contact angle 15° / series CDGA / P4 / SKF, part number 71817 CDGA/P4.
You can find the detail information about specifications and dimensions on part number 71817 CDGA/P4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360