Angular contact ball bearings / contact angle 15° / Series CDGA / P4A / SKF (7000 CDGA/P4A)

Angular contact ball bearings / contact angle 15° / Series CDGA / P4A / SKF 7000 CDGA/P4A

Product Details:

Manufacturer part number: 7000 CDGA/P4A

Brand: SKF

Price: 145.22

Delivery time: 17 Days


Technical Data:

I.D. D: 10 φ

Outer Diameter D: 26 φ

Width B: 8 mm

EAN: 7316570341102

Weight: 19.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7000 CDGA/P4A

Part Number
7000 CDGA/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

145.22 €

1 17 Days 10268731657034110219.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 15 degrees
Preload Light preload Seal None. open bearing Temperature range -30 to +100 °C

This page is Angular contact ball bearings / contact angle 15° / Series CDGA / P4A / SKF, part number 7000 CDGA/P4A.
You can find the detail information about specifications and dimensions on part number 7000 CDGA/P4A.

Variation of this product

Part Number
7012 CDGA/P4A
7019 CDGA/P4A
708 CDGA/P4A
71901 CDGA/P4A
71910 CDGA/P4A
71912 CDGA/P4A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

272.25 €

1 4 Days 6095187316570928921397.0

583.80 €

1 4 Days 951452473165749291841190.0

148.13 €

1 17 Days 8227731657052013212.0

160.57 €

1 17 Days 12246731657011940411.0

234.48 €

1 17 Days 5072127316577737595133.0

270.17 €

1 4 Days 6085137316570289442187.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360