Angular contact ball bearings / single row / contact angle 15° / series CDGB / P4A / SKF (7017 CDGB/P4A)

Angular contact ball bearings / single row / contact angle 15° / series CDGB / P4A / SKF 7017 CDGB/P4A

Product Details:

Manufacturer part number: 7017 CDGB/P4A

Brand: SKF

Price: 514.23

Delivery time: 4 Days


Technical Data:

I.D. D: 85 φ

Outer Diameter D: 130 φ

Width B: 22 mm

EAN: 7316570652260

Weight: 883.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7017 CDGB/P4A

Part Number
7017 CDGB/P4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

514.23 €

1 4 Days 85130227316570652260883.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 4 Rolling Element Material Steel
Arrangement Single universal bearing Cage Polyamide cage Contact angle 15 degrees
Preload Medium preload Seal None. open bearing Temperature range -30 to +100 °C

This page is Angular contact ball bearings / single row / contact angle 15° / series CDGB / P4A / SKF, part number 7017 CDGB/P4A.
You can find the detail information about specifications and dimensions on part number 7017 CDGB/P4A.

Variation of this product

Part Number
7018 CDGB/P4A
7216 CDGB/P4A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

576.17 €

1 4 Days 901402473165704061461137.0

593.18 €

1 4 Days 801402673165702009731440.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360