Yoke type track rollers PP Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NATV12 PP

Part Number
NATV12 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.62 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 12 O.D. D(mm) 32 Width B(mm) 15
Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance With axial guidance
Cage None. full complement needle bearing Outer ring Spherical outside surface Seal Lip seal on both sides
Temperature range -20 to +120 °C Weight(g) 78.0

Tech Support