Angular contact ball bearings / single row / contact angle 62° / series CGB / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSA205 CGB

Part Number
BSA205 CGB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

167.90 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel I.D. D(φ) 25 Outer Diameter D(φ) 52
Width B(mm) 15 Rolling Element Material Steel Cage Polyamide cage
Contact angle 62 degree EAN 7316571027760 Operating direction Double direction bearing
Seal None. open bearing Temperature range -20 to +120 °C Weight(g) 146.0

This page is Angular contact ball bearings / single row / contact angle 62° / series CGB / SKF, part number BSA205 CGB.
You can find the detail information about specifications and dimensions on part number BSA205 CGB.

Tech Support