Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2207 E-2RS1TN9C3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 35 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 72 | Width B(mm) | 23 | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Slightly increased radial clearance |
EAN | 7316571470580 | Seal | Contact seals on both sides | Temperature range | -30 to +100 °C |
Weight(g) | 410.0 |
This page is Deep groove ball bearings / single row / E2RS1TN9C3 / SKF, part number 2207 E-2RS1TN9C3.
You can find the detail information about specifications and dimensions on part number 2207 E-2RS1TN9C3.