Self-aligning ball bearings / double row / EM / SKF (2307 EM)

Self-aligning ball bearings / double row / EM / SKF 2307 EM

Product Details:

Manufacturer part number: 2307 EM

Brand: SKF

Price: 228.90

Delivery time: 4 Days


Technical Data:

I.D. D: 35 φ

Outer Diameter D: 80 φ

Width B: 31 mm

EAN: 7316576623110

Weight: 754.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2307 EM

Part Number
2307 EM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

228.90 €

1 4 Days 3580317316576623110754.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +150 °C

This page is Self-aligning ball bearings / double row / EM / SKF, part number 2307 EM.
You can find the detail information about specifications and dimensions on part number 2307 EM.

Variation of this product

Part Number
2308 EM
2309 EM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

181.30 €

1 4 Days 4090337316576636226996.0

214.03 €

1 4 Days 451003673165766208671314.0

Tech Support