Self-aligning ball bearings / double row / EMP62 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1303 EMP62

Part Number
1303 EMP62
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.73 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 17
Outer Diameter D(φ) 47 Width B(mm) 14 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Normal radial clearance
EAN 7316570016734 Seal None. open bearing Temperature range -30 to +150 °C
Weight(g) 130.0

This page is Self-aligning ball bearings / double row / EMP62 / SKF, part number 1303 EMP62.
You can find the detail information about specifications and dimensions on part number 1303 EMP62.

Tech Support