Self-aligning ball bearings / double row / ETN9C3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1204 ETN9C3
1205 ETN9C3
1210 ETN9C3
1305 ETN9C3
2215 ETN9C3
2309 ETN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Raceway No. of Rows Current insulation EAN Outer ring Temperature range Weight
(g)

27.77 €

1 12 Days Grade 0204714--7316576620508--30 to +120 °C111.0

24.22 €

1 17 Days Grade 0255215--7316576620515--30 to +120 °C140.0

45.95 €

1 17 Days Grade 0509020--7316576620447--30 to +120 °C505.0

33.13 €

1 17 Days Grade 0256217--7316577052100--30 to +120 °C260.0

123.56 €

1 4 Days Grade 07513031--7316570252941--30 to +120 °C1560.0

91.90 €

1 4 Days Grade 04510036--7316576620829--30 to +120 °C1195.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Rolling Element Material Steel Bore Cylindrical bore
Cage Polyamide cage Clearance Slightly increased radial clearance Seal None. open bearing

Tech Support