Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6204 ETN9C3H
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 5 | I.D. D(φ) | 20 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 47 | Width B(mm) | 14 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | EAN | 7316571076959 |
Outer ring | Without flange/groove | Seal | None. open bearing | Temperature range | -20 to +120 °C |
Weight(g) | 95.0 |
This page is Deep groove ball bearings / single row / ETN9C3H / SKF, part number 6204 ETN9C3H.
You can find the detail information about specifications and dimensions on part number 6204 ETN9C3H.