Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1217 K |
1317 K |
2218 K |
2222 K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
152.98 € | 1 | 4 Days | 85 | 150 | 28 | 7316577000026 | 2010.9999 | ||
371.03 € | 1 | 4 Days | 85 | 180 | 41 | 7316576605598 | 4880.0 | ||
310.30 € | 1 | 4 Days | 90 | 160 | 40 | 7316577002037 | 3136.0 | ||
628.43 € | 1 | 4 Days | 110 | 200 | 53 | 7316574217021 | 7100.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Tapered bore (1:12) | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Seal | None. open bearing | Temperature range | -30 to +150 °C |