Deep groove ball bearings / single row / K2RS1 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6206 K-2RS1

Part Number
6206 K-2RS1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.92 €

1 17 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 30
Outer Diameter D(φ) 62 Width B(mm) 16 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Tapered bore (1:12) Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation EAN 7316571403076
Outer ring Without flange/groove Seal Contact seals on both sides Temperature range -20 to +120 °C
Weight(g) 192.0

This page is Deep groove ball bearings / single row / K2RS1 / SKF, part number 6206 K-2RS1.
You can find the detail information about specifications and dimensions on part number 6206 K-2RS1.

Tech Support