Deep groove ball bearings / single row / M / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2317 M
51132 M
51138 M
51148 M
51152 M
51328 M
52230 M
53324 M
6032 M
6040 M
6332 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Raceway No. of Rows Angular adjustment Bore Clearance Current insulation EAN Operating direction Outer ring Product range Seal Temperature range Weight
(g)

764.42 €

1 4 Days 8518060--Cylindrical boreNormal radial clearance-7316576605840---None. open bearing-30 to +150 °C7300.0

512.70 €

1 4 Days 16020031-Non-angle adjustable---7316572051672Single direction bearing-Axial deep groove ball bearing. without washer(s)--30 to +150 °C2297.0

602.97 €

1 4 Days 19024037-Non-angle adjustable---7316572051962Single direction bearing-Axial deep groove ball bearing. without washer(s)--30 to +150 °C4080.0

1,245.57 €

1 4 Days 24030045-Non-angle adjustable---7316572051993Single direction bearing-Axial deep groove ball bearing. without washer(s)--30 to +150 °C7630.0

1,670.13 €

1 4 Days 26032045-Non-angle adjustable---7316572052013Single direction bearing-Axial deep groove ball bearing. without washer(s)--30 to +150 °C7930.0

1,699.22 €

1 4 Days 14024080-Non-angle adjustable---7316570826678Single direction bearing-Axial deep groove ball bearing. without washer(s)--30 to +150 °C15500.0

1,372.53 €

1 4 Days 13021589-Non-angle adjustable---7316570182040Double direction bearing-Axial deep groove ball bearing. without washer(s)--30 to +150 °C11340.0

1,023.63 €

1 4 Days 12021074.1-Angle adjustable (in conjunction with washer(s))---7316577298607Single direction bearing-Axial deep groove ball bearing. without washer(s)--30 to +150 °C10700.0

554.82 €

1 4 Days 16024038Single Row-Cylindrical boreNormal radial clearanceNo current insulation7316576618253-Without flange/groove-None. open bearing-20 to +150 °C5929.0

1,087.98 €

1 4 Days 20031051Single Row-Cylindrical boreNormal radial clearanceNo current insulation7316577066329-Without flange/groove-None. open bearing-20 to +150 °C14298.0

2,177.73 €

1 17 Days 16034068Single Row-Cylindrical boreNormal radial clearanceNo current insulation7316576619878-Without flange/groove-None. open bearing-20 to +150 °C30323.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Cage Brass cage

Tech Support