Deep groove ball bearings / single row / MA / SKF (61832 MA)

Deep groove ball bearings / single row / MA / SKF 61832 MA

Product Details:

Manufacturer part number: 61832 MA

Brand: SKF

Price: 503.65

Delivery time: 4 Days


Technical Data:

I.D. D: 160 φ

Outer Diameter D: 200 φ

Width B: 20 mm

EAN: 7316576613012

Weight: 1443.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61832 MA

Part Number
61832 MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

503.65 €

1 4 Days 1602002073165766130121443.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None. open bearing Temperature range -20 to +150 °C

This page is Deep groove ball bearings / single row / MA / SKF, part number 61832 MA.
You can find the detail information about specifications and dimensions on part number 61832 MA.

Variation of this product

Part Number
16048 MA
61830 MA
61848 MA
61852 MA
61868 MA
61880 MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

2,089.49 €

1 4 Days 24036037731657704362714371.0

436.05 €

1 4 Days 1501902073165766130051363.0

998.88 €

1 4 Days 2403002873165766105924588.0

1,180.35 €

1 4 Days 2603202873165770937384927.0

2,313.56 €

1 4 Days 34042038731657712175211330.0

5,649.82 €

1 17 Days ---731657709369120700.0

Tech Support