Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6317 MC3VL0241 |
6318 MC3VL0241 |
6326 MC3VL0241 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
1,169.50 € | 1 | 4 Days | 85 | 180 | 41 | 7316571429076 | 5140.0 | ||
1,282.42 € | 1 | 4 Days | 90 | 190 | 43 | 7316571429083 | 5715.0 | ||
2,743.51 € | 1 | 4 Days | 130 | 280 | 58 | 7316571429168 | 17220.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Raceway No. of Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Slightly increased radial clearance | Current insulation | Current insulation of outer surfaces of the outer ring (up t | Outer ring | Without flange/groove |
Seal | None. open bearing | Temperature range | -20 to +150 °C |