Deep groove ball bearings / single row / outer ring with circlip / N / N / SKF (6208 N)

Deep groove ball bearings / single row / outer ring with circlip / N / N / SKF 6208 N

Product Details:

Manufacturer part number: 6208 N

Brand: SKF

Price: 29.90

Delivery time: 17 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 80 φ

Width B: 18 mm

EAN: 7316570402308

Weight: 347.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6208 N

Part Number
6208 N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

29.90 €

1 17 Days 4080187316570402308347.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Grooved Accuracy  (JIS) Grade 6
Outer Ring With Outer Ring Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Seal None. open bearing Temperature range -20 to +150 °C

This page is Deep groove ball bearings / single row / outer ring with circlip / N / N / SKF, part number 6208 N.
You can find the detail information about specifications and dimensions on part number 6208 N.

Variation of this product

Part Number
6212 N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

62.07 €

1 17 Days 60110227316570378252754.0

Tech Support