Bearing Covers / Seals LA Series / Labyrinth seal (Part Numbers)

Bearing Covers / Seals LA Series / Labyrinth seal
[Specifications]
・Version: Labyrinth seal

LA Series of Bearing Covers, Seals from SNR.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC508 LA

Part Number
SC508 LA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Weight
(g)

43.29 €

1 4 Days 3413520645977160.0

Loading...

  1. 1

Basic information

Temperature range -50 to +200 °C Version Labyrinth seal

This page is Bearing Covers / Seals LA Series / Labyrinth seal, part number SC508 LA.
You can find the detail information about specifications and dimensions on part number SC508 LA.

Variation of this product

Part Number
SC212 LA
SC214 LA
SC316 LA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Weight
(g)

77.54 €

1 4 Days 3413520644215290.0

97.05 €

1 4 Days 3413520644314340.0

164.91 €

1 4 Days 34135206455571140.0

Tech Support