Deep groove ball bearings / single row / split inner rings / N2MAC3 / SKF (QJ311 N2MAC3)

Deep groove ball bearings / single row / split inner rings / N2MAC3 / SKF QJ311 N2MAC3

Product Details:

Manufacturer part number: QJ311 N2MAC3

Brand: SKF

Price: 257.70

Delivery time: 4 Days


Technical Data:

I.D. D: 55 φ

Outer Diameter D: 120 φ

Width B: 29 mm

EAN: 7316577739681

Temperature range: -30 to +150 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ311 N2MAC3

Part Number
QJ311 N2MAC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Temperature range Weight
(g)

257.70 €

1 4 Days 55120297316577739681-30 to +150 °C1680.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Slightly increased radial clearance
Design Split inner ring Groove(s) on outer ring 2 retaining grooves on outer ring shifted by 180 degrees Seal None. open bearing

Tech Support