Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
209 NR |
215 NR |
216 NR |
307 NR |
314 NR |
6004 NR |
6204 NR |
6211 NR |
6305 NR |
6307 NR |
6308 NR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
71.00 € | 1 | 4 Days | Grade 6 | 45 | 85 | 19 | 7316576679643 | 435.0 | ||
149.27 € | 1 | 4 Days | Grade 0 | 75 | 130 | 25 | 7316576680014 | 1280.0 | ||
263.20 € | 1 | 4 Days | Grade 0 | 80 | 140 | 26 | 7316576680076 | 1560.0 | ||
74.07 € | 1 | 4 Days | Grade 6 | 35 | 80 | 21 | 7316576680250 | 500.0 | ||
277.85 € | 1 | 4 Days | Grade 0 | 70 | 150 | 35 | 7316576680694 | 2623.0 | ||
13.30 € | 1 | 4 Days | Grade 5 | 20 | 42 | 12 | 7316570505641 | 70.0 | ||
12.38 € | 1 | 17 Days | Grade 5 | 20 | 47 | 14 | 7316577740854 | 105.0 | ||
48.02 € | 1 | 17 Days | Grade 6 | 55 | 100 | 21 | 7316577302694 | 609.0 | ||
18.72 € | 1 | 12 Days | Grade 6 | 25 | 62 | 17 | 7316577062772 | 227.0 | ||
29.30 € | 1 | 4 Days | Grade 6 | 35 | 80 | 21 | 7316577738875 | 471.0 | ||
43.79 € | 1 | 17 Days | Grade 6 | 40 | 90 | 23 | 7316577738974 | 650.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Outer Ring Type | Grooved | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel | Bore | Cylindrical bore |
Cage | Sheet steel cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Seal | None. open bearing | Temperature range | -20 to +150 °C |