Deep groove ball bearings / single row / RS1 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
210 -RS1
6008 -RS1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

86.83 €

1 4 Days 5090207316570001730495.0

20.33 €

1 17 Days 4068157316577297273187.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Contact seal on one side Temperature range -20 to +120 °C

Tech Support