Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6305 -RS1C3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 25 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 62 | Width B(mm) | 17 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | EAN | 7316571370545 |
Outer ring | Without flange/groove | Seal | Contact seal on one side | Temperature range | -20 to +120 °C |
Weight(g) | 220.0 |
This page is Deep groove ball bearings / single row / RS1 / RS1C3 / SKF, part number 6305 -RS1C3.
You can find the detail information about specifications and dimensions on part number 6305 -RS1C3.