Self-aligning ball bearings / double row / TN9 / SKF (127 TN9)

Self-aligning ball bearings / double row / TN9 / SKF 127 TN9

Product Details:

Manufacturer part number: 127 TN9

Brand: SKF

Price: 26.58

Delivery time: 17 Days


Technical Data:

Accuracy  (JIS): Grade 0

I.D. D: 7 φ

Outer Diameter D: 22 φ

Number of Bearing Ring Rows: -

Current insulation: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

127 TN9

Part Number
127 TN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Number of Bearing Ring Rows Current insulation EAN Outer ring Temperature range Weight
(g)

26.58 €

1 17 Days Grade 0722--7316577752901--30 to +120 °C14.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Width B(mm) 7 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Seal None. open bearing

This page is Self-aligning ball bearings / double row / TN9 / SKF, part number 127 TN9.
You can find the detail information about specifications and dimensions on part number 127 TN9.

Variation of this product

Part Number
61805 TN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Number of Bearing Ring Rows Current insulation EAN Outer ring Temperature range Weight
(g)

16.88 €

1 4 Days Grade 52537Single RowNo current insulation7316571520773Without flange/groove-20 to +120 °C22.0

Tech Support