Deep groove ball bearings / single row / TN9C3 / SKF (6002 TN9C3)

Deep groove ball bearings / single row / TN9C3 / SKF 6002 TN9C3

Product Details:

Manufacturer part number: 6002 TN9C3

Brand: SKF

Price: 8.56

Delivery time: 17 Days


Technical Data:

Accuracy  (JIS): Grade 5

I.D. D: 15 φ

Outer Diameter D: 32 φ

Width B: 9 mm

Number of Bearing Ring Rows: Single Row


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6002 TN9C3

Part Number
6002 TN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Current insulation EAN Outer ring Temperature range Weight
(g)

8.56 €

1 17 Days Grade 515329Single RowNo current insulation7316570544480Without flange/groove-20 to +120 °C28.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Rolling Element Material Steel Bore Cylindrical bore
Cage Polyamide cage Clearance Slightly increased radial clearance Seal None. open bearing

This page is Deep groove ball bearings / single row / TN9C3 / SKF, part number 6002 TN9C3.
You can find the detail information about specifications and dimensions on part number 6002 TN9C3.

Variation of this product

Part Number
108 TN9C3
6201 TN9C3
6204 TN9C3
6205 TN9C3
6206 TN9C3
6305 TN9C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Current insulation EAN Outer ring Temperature range Weight
(g)

23.65 €

1 17 Days Grade 08227--7316570017342--30 to +120 °C12.0

6.27 €

1 17 Days Grade 5123210Single RowNo current insulation7316570580013Without flange/groove-20 to +120 °C34.0

9.65 €

1 17 Days Grade 5204714Single RowNo current insulation7316577729972Without flange/groove-20 to +120 °C98.0

18.48 €

1 17 Days Grade 5255215Single RowNo current insulation7316570490527Without flange/groove-20 to +120 °C118.0

31.22 €

1 17 Days Grade 6306216Single RowNo current insulation7316570297522Without flange/groove-20 to +120 °C187.0

16.02 €

1 17 Days Grade 6256217Single RowNo current insulation7316570593440Without flange/groove-20 to +120 °C211.0

Tech Support