Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6208 TN9DBGA
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 40 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 80 | Width B(mm) | 36 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | EAN | 7316570961133 |
Outer ring | Without flange/groove | Seal | None. open bearing | Temperature range | -20 to +120 °C |
Weight(g) | 678.0 |