Deep groove ball bearings / single row / Z series / SKF (307 -Z)

Deep groove ball bearings / single row / Z series / SKF 307 -Z

Product Details:

Manufacturer part number: 307 -Z

Brand: SKF

Price: 72.83

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 6

I.D. D: 35 φ

Outer Diameter D: 80 φ

Width B: 21 mm

EAN: 7316576680281


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

307 -Z

Part Number
307 -Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

72.83 €

1 4 Days Grade 63580217316576680281491.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Temperature range -20 to +150 °C

This page is Deep groove ball bearings / single row / Z series / SKF, part number 307 -Z.
You can find the detail information about specifications and dimensions on part number 307 -Z.

Variation of this product

Part Number
6000 -Z
6008 -Z
6201 -Z
6208 -Z
6215 -Z
6304 -Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

5.83 €

1 12 Days Grade 510268731657700213619.0

17.98 €

1 17 Days Grade 64068157316577297280188.0

7.17 €

1 17 Days Grade 5123210731657115409136.0

27.08 €

1 17 Days Grade 64080187316577094346357.0

116.15 €

1 17 Days Grade 0751302573165777383321172.0

11.33 €

1 17 Days Grade 52052157316577297723143.0

Tech Support